IESNA:LM-63-2002
[TEST]P1388809
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-735-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26078.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
179.1 213.6 296.3 565.0 1515.8 2576.8 3555.2 4189.1 4816.0 5622.1 6648.7 7709.8 9184.2 10576.0 11747.3 12732.5 13642.0 14530.8 
15474.7 16721.8 18161.7 19519.0 19870.4 19284.8 18306.4 17190.3 16335.9 15619.4 12904.8 8419.4 4030.6 1949.8 1033.5 420.3 241.1 
130.9 75.8 0.0 
179.1 220.5 296.3 551.2 1405.5 2535.5 3451.8 4140.8 4816.0 5615.3 6545.4 7737.3 9136.0 10396.8 11588.8 12567.2 13469.7 14317.2 
15281.8 16487.5 17982.6 19374.4 19856.7 19271.0 18230.6 17155.8 16260.1 15509.1 12925.4 8440.1 4113.3 1949.8 1040.4 406.5 234.3 
124.0 75.8 0.0 
179.1 213.6 282.5 537.4 1288.4 2335.7 3382.9 4085.7 4760.9 5532.6 6455.8 7627.1 8839.7 10100.6 11140.9 11878.2 12622.3 13531.7 
14572.1 15798.5 17493.4 19443.3 20373.4 19994.5 18761.2 17534.8 16701.1 16019.0 13683.3 9294.5 4774.7 2204.8 1047.3 392.7 248.0 
137.8 82.7 0.0 
179.1 213.6 268.7 461.6 1109.3 2115.2 3059.1 3885.9 4595.6 5353.4 6242.2 7317.1 8440.1 9556.3 10500.2 11285.6 11816.2 12615.4 
13724.7 15116.4 17059.4 19085.0 20683.4 20766.1 19698.2 18265.1 17321.2 16694.2 14654.8 10975.6 6152.7 2797.3 1233.3 447.8 248.0 
158.5 103.3 0.0 
179.1 213.6 261.8 392.7 806.1 1639.8 2590.6 3541.4 4313.1 5043.4 5863.3 6883.0 7957.8 9108.4 10079.9 10920.5 11506.1 11974.6 12670.5 
13814.2 15612.5 18127.3 20504.3 21372.4 20566.3 19112.5 18203.1 17576.1 15619.4 12856.5 8281.6 3768.8 1688.0 627.0 282.5 192.9 
137.8 0.0 
179.1 206.7 248.0 323.8 551.2 1067.9 1936.1 2790.4 3741.2 4533.5 5284.5 6138.9 7110.4 8068.1 9177.3 10066.1 10775.8 11299.4 11685.2 
12360.5 13421.5 15336.9 18327.1 20717.9 21338.0 19904.9 18885.2 18120.4 16377.3 13931.4 10527.7 6221.6 3128.0 1226.4 434.1 254.9 
186.0 0.0 
179.1 206.7 227.4 275.6 372.1 599.4 1040.4 1756.9 2542.4 3410.5 4251.1 5160.5 5946.0 6800.3 7730.5 8681.3 9494.3 10238.4 10796.5 
11368.3 12084.9 13214.8 15020.0 17789.7 20559.4 21524.0 20938.4 20180.5 17486.5 14517.0 11595.7 9280.7 5890.9 2783.5 1129.9 
365.2 248.0 0.0 
179.1 199.8 220.5 254.9 316.9 427.2 709.7 1171.3 1867.2 2597.5 3417.4 4271.7 5105.4 5946.0 6772.8 7709.8 8522.8 9356.5 10052.3 10755.1 
11478.6 12429.4 13883.1 16032.8 19023.0 21241.5 21675.6 21434.4 19098.8 15764.1 12505.1 9983.4 7193.0 4044.4 1694.9 475.4 
282.5 0.0 
179.1 192.9 213.6 241.1 275.6 337.6 475.4 695.9 1123.1 1708.7 2404.6 3141.8 3954.8 4774.7 5635.9 6504.1 7337.7 8199.0 9018.9 9811.2 
10644.9 11630.1 12932.3 14634.1 16832.0 19567.3 20821.2 21207.1 20669.7 18168.6 14730.6 11340.8 8054.3 5250.1 2328.8 771.7 
323.8 0.0 
179.1 192.9 199.8 213.6 220.5 241.1 261.8 303.2 358.3 454.7 613.2 847.5 1171.3 1632.9 2170.3 2769.7 3417.4 4182.2 5002.1 5925.3 6924.3 8095.6 
9487.4 11154.7 13077.0 15130.2 16377.3 17176.5 18451.1 17775.9 14730.6 10210.8 6152.7 3231.4 1357.3 399.6 261.8 0.0 
179.1 186.0 186.0 186.0 192.9 192.9 192.9 199.8 192.9 199.8 199.8 206.7 220.5 234.3 275.6 316.9 378.9 461.6 571.9 730.3 930.1 1233.3 1639.8 2287.4 
3348.5 5222.5 6821.0 7820.0 9232.4 7895.8 5766.8 4051.3 2666.4 1378.0 399.6 96.5 27.6 0.0 
179.1 179.1 179.1 172.2 172.2 172.2 172.2 165.4 158.5 158.5 158.5 158.5 151.6 144.7 144.7 144.7 151.6 165.4 179.1 199.8 227.4 248.0 282.5 330.7 434.1 737.2 
1102.4 1453.8 2370.1 2514.8 1777.6 1081.7 627.0 289.4 117.1 48.2 20.7 0.0 
179.1 172.2 172.2 165.4 158.5 158.5 151.6 144.7 137.8 137.8 130.9 124.0 117.1 110.2 96.5 89.6 82.7 82.7 82.7 82.7 82.7 82.7 75.8 75.8 62.0 55.1 55.1 
55.1 68.9 82.7 62.0 55.1 55.1 41.3 27.6 20.7 20.7 0.0 
179.1 165.4 158.5 144.7 137.8 130.9 124.0 110.2 103.3 89.6 75.8 68.9 55.1 48.2 41.3 34.4 27.6 27.6 20.7 13.8 13.8 13.8 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 6.9 
6.9 13.8 13.8 13.8 0.0 
179.1 158.5 144.7 130.9 117.1 110.2 96.5 82.7 68.9 55.1 48.2 34.4 27.6 20.7 13.8 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
13.8 13.8 0.0 
179.1 151.6 130.9 117.1 103.3 82.7 75.8 62.0 48.2 34.4 27.6 13.8 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
13.8 0.0 
179.1 144.7 124.0 103.3 89.6 75.8 55.1 41.3 34.4 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 
6.9 0.0 
179.1 144.7 117.1 96.5 75.8 62.0 48.2 34.4 27.6 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 
0.0 
179.1 137.8 117.1 89.6 75.8 62.0 41.3 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
179.1 144.7 117.1 89.6 75.8 55.1 41.3 34.4 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
179.1 144.7 117.1 96.5 75.8 55.1 48.2 34.4 27.6 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
179.1 144.7 117.1 96.5 75.8 55.1 48.2 34.4 27.6 20.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
